text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU310DGFF000XXX

Catalog No. : 1SDA102906R1

Description:  XT7S 1000 E.DIP LSIG 1000 3P UL

UPC: 8056221025140

C.BREAKER TMAX T7S 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1000 Ekip Dip LSIG In1000A 3p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL