text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6HU3800DFF000XXX

Catalog No. : 1SDA102877R1

Description:  XT6H-D 800 MCS 3p F F UL/CSA

UPC: 8015644033880

SWITCH-DISCONNECTOR TMAX XT6H-D 800 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6H-D 800 MCS 3p F F UL/CSA

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL