text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU4800CFF000XXX

Catalog No. : 1SDA102864R1

Description:  XT6N 800 E.DIP LIG 800 4p UL

UPC: 8015644033750

C.BREAKER TMAX XT6N 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6N 800 Ekip Dip LIG In800 4p FF UL/CSA

Standards

UL

Rated Current

800 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL