text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU4800BFF000XXX

Catalog No. : 1SDA102860R1

Description:  XT6N 800 TMA 800 4p UL

UPC: 8015644033712

C.BREAKER TMAX T6N 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6N 800 TMA In=800A 4p F F InN100%In UL

Standards

UL

Rated Current

800 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL