text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6HU3800LFF000XXX

Catalog No. : 1SDA102858R1

Description:  XT6H 800 E.MDIP LIU 800 3p UL

UPC: 8015644033699

C.BREAKER TMAX XT6H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 800 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6H 800 EkipM Dip LIU(MPCB)800 3p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL