text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SU3800EFF000XXX

Catalog No. : 1SDA102847R1

Description:  XT6S 800 Ekip Dip LS/I 800 3p FF UL/CSA

UPC: 8015644033583

C.BREAKER TMAX XT6S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6S 800 Ekip Dip LS/I 800 3p FF UL/CSA

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL