text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU3800GFF000XXX

Catalog No. : 1SDA102842R1

Description:  XT6N 800 E.DIP LSIG 800 3p UL

UPC: 8015644033538

C.BREAKER TMAX XT6N 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 800
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6N 800 Ekip Dip LSIG 800 3p FF UL/CSA

Standards

UL

Rated Current

800 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL