text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU460BDFF000XXX

Catalog No. : 1SDA102674R1

Description:  XT5H-D 600 MCS 4P F F UL/CSA

UPC: 8056221023689

SWITCH-DISCONNECTOR TMAX XT5H-D 600 MCS UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H-D 600 MCS 4p F F UL/CSA

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL