Alternate Catalog No. : XT5VU360BDFF000XXX
Catalog No. : 1SDA102668R1
Description: XT5V-D 600 MCS 3p F F UL/CSA
UPC: 8056221023627
SWITCH-DISCONNECTOR TMAX XT5V-D 600 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MCS (Molded Case Switch) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5V-D 600 MCS 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |