text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU340ADFF000XXX

Catalog No. : 1SDA102659R1

Description:  XT5N-D 400 MCS 3P F F UL/CSA

UPC: 8056221023535

SWITCH-DISCONNECTOR TMAX XT5N-D 400 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N-D 400 MCS 3p F F UL/CSA

Standards

UL

Rated Current

400 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL