text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU440ACFF000XXX

Catalog No. : 1SDA102657R1

Description:  XT5H 400 Ekip Dip LIG In400 4p FF UL/CSA

UPC: 8056221023528

C.BREAKER TMAX XT5H 400 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 400
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H 400 Ekip Dip LIG In400 4p FF UL/CSA

Standards

UL

Rated Current

400 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL