text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU440ABFF000XXX

Catalog No. : 1SDA102636R1

Description:  XT5H 400 TMA 400 4p UL

UPC: 8056221023320

C.BREAKER TMAX XT5H 400 UL/CSA FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H 400 TMA 400-4000 4p FF InN100%In UL

Standards

UL

Rated Current

400 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL