text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU440ANFF000XXX

Catalog No. : 1SDA102628R1

Description:  XT5S 400 TMG 400 4p UL

UPC: 8056221023245

C.BREAKER TMGX XT5S 400 UL/CSA FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 400 I3=1000...2000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 TMG 400-2000 4p FF InN100%In UL

Standards

UL

Rated Current

400 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL