text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU460BGFF000XXX

Catalog No. : 1SDA102626R1

Description:  XT5S 600 E.DIP LSIG 600 4p UL

UPC: 8056221023221

C.BREAKER TMAX XT5S 600 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 600
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 600 Ekip Dip LSIG 600 4p FF UL/CSA

Standards

UL

Rated Current

600 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL