text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU440AEFF000XXX

Catalog No. : 1SDA102617R1

Description:  XT5S 400 E.DIP LS/I 400 4p UL

UPC: 8056221023139

C.BREAKER TMAX XT5S 400 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 Ekip Dip LS/I 400 4p FF UL/CSA

Standards

UL

Rated Current

400 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL