text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU430ABFF000XXX

Catalog No. : 1SDA102611R1

Description:  XT5S 400 TMA 300 4p UL

UPC: 8056221023078

C.BREAKER TMAX XT5S 400 UL/CSA FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 300 I3=1500...3000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 TMA 300-3000 4p FF InN100%In UL

Standards

UL

Rated Current

300 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL