text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU425AFFF000XXX

Catalog No. : 1SDA102595R1

Description:  XT5N 400 E.DIP LSI 250 4p UL

UPC: 8015644031060

C.BREAKER TMAX XT5N 400 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip Dip LSI In250 4p FF UL/CSA

Standards

UL

Rated Current

250 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL