text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU430AEFF000XXX

Catalog No. : 1SDA102592R1

Description:  XT5N 400 E.DIP LS/I 300 4p UL

UPC: 8015644031039

C.BREAKER TMAX XT5N 400 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 300
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip Dip LS/I 300 4p FF UL/CSA

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL