text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU340AMFF000XXX

Catalog No. : 1SDA102578R1

Description:  XT5X 400 MA (MCP) In=400A 3p F F UL/CSA

UPC: 8056221022842

C.BREAKER TMAX XT5X 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 400 I3=2800...5200 A (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5X 400 MA (MCP) In=400A 3p F F UL/CSA

Standards

UL

Rated Current

400 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL