text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU350BKFF000XXX

Catalog No. : 1SDA102562R1

Description:  XT5L 600 E.MDIP I 500 3P UL

UPC: 8056221022682

C.BREAKER TMAX XT5L 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 600 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5L 600 Ekip M Dip I (MCP) 600 3p FF UL

Standards

UL

Rated Current

500 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL