text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU350BMFF000XXX

Catalog No. : 1SDA102559R1

Description:  XT5L 600 MCP 500 3P UL

UPC: 8015644030704

C.BREAKER TMAX XT5L 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 500 I3=3500...6500 A (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5L 600 MA (MCP) In=500A 3p F F UL/CSA

Standards

UL

Rated Current

500 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL