text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU360BNFF000XXX

Catalog No. : 1SDA102552R1

Description:  XT5H 600 TMG 600-3000 3p FF UL

UPC: 8056221022644

C.BREAKER TMGX XT5H 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 600 I3=3000...6000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H 600 TMG 600-3000 3p FF UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL