text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU325AFFF000XXX

Catalog No. : 1SDA102489R1

Description:  XT5S 400 E.DIP LSI 250 3P UL

UPC: 8056221022170

C.BREAKER TMAX XT5S 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 Ekip Dip LSI In250 3p FF UL/CSA

Standards

UL

Rated Current

250 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL