text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU360BBFF000XXX

Catalog No. : 1SDA102484R1

Description:  XT5S 600 TMA 600-6000 3P FF UL

UPC: 8056221022125

C.BREAKER TMAX XT5S 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 600 I3=3000...6000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 600 TMA 600-6000 3p FF UL

Standards

UL

Rated Current

600 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL