Alternate Catalog No. : XT5NU360BCFF000XXX
n° de catalogue : 1SDA102480R1
Description: XT5N 600 E.DIP LIG 600 3p UL
UPC: 8056221022088
C.BREAKER TMAX XT5N 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 600
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Category |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 600 Ekip Dip LIG In600 3p FF UL/CSA |
Standards |
UL |
Rated Current |
600 A |
Interruption Rating |
N (35kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |