text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU350BWFF000XXX

Catalog No. : 1SDA102472R1

Description:  XT5N 600 E.MTCH LRIU 500 3p UL

UPC: 8056221022002

C.BREAKER TMAX XT5N 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 500 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 600 EkipMTouchLRIU(MPCB)500 3pFF UL

Standards

UL

Rated Current

500 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL