text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU340AWFF000XXX

Catalog No. : 1SDA102471R1

Description:  XT5N 400 EkipMTouchLRIU(MPCB)400 3pFF UL

UPC: 8056221021999

C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 400 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 EkipMTouchLRIU(MPCB)400 3pFF UL

Standards

UL

Rated Current

400 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL