text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU325AWFF000XXX

Catalog No. : 1SDA102469R1

Description:  XT5N 400 E.MTCH LRIU 250 3p UL

UPC: 8015644029807

C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 250 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 EkipMTouchLRIU(MPCB)250 3pFF UL

Standards

UL

Rated Current

250 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL