text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU350BLFF000XXX

Catalog No. : 1SDA102468R1

Description:  XT5N 600 E.MDIP LIU 500 3p UL

UPC: 8056221021975

C.BREAKER TMAX XT5N 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 500 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 600 EkipM Dip LIU(MPCB)500 3p FF UL

Standards

UL

Rated Current

500 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL