text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU330AKFF000XXX

Catalog No. : 1SDA102462R1

Description:  XT5N 400 E.MDIP I 300 3p UL

UPC: 8056221021937

C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 300 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip M Dip I (MCP) 300 3p FF UL

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL