text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU330AMFF000XXX

Catalog No. : 1SDA102459R1

Description:  XT5N 400 MCP 300 3P UL

UPC: 8056221021906

C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 300 I3=2100...3900 A (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 MA (MCP) In=300A 3p F F UL/CSA

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL