Alternate Catalog No. : XT5NU340AFFF000XXX
Catalog No. : 1SDA102453R1
Description: XT5N 400 E.DIP LSI 400 3P UL
UPC: 8056221021845
C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 400
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5N 400 Ekip Dip LSI In400 3p FF UL/CSA |
|
Standards |
UL |
|
Rated Current |
400 A |
|
Interruption Rating |
N (35kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |