text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU325AEFF000XXX

Catalog No. : 1SDA102447R1

Description:  XT5N 400 E.DIP LS/I 250 3p UL

UPC: 8056221021784

C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip Dip LS/I 250 3p FF UL/CSA

Standards

UL

Rated Current

250 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL