Alternate Catalog No. : XT5NU360BBFF000XXX
Catalog No. : 1SDA102446R1
Description: XT5N 600 TMA 600-6000 3P FF UL
UPC: 8056221021777
C.BREAKER TMAX XT5N 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 600 I3=3000...6000 A A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5N 600 TMA 600-6000 3p FF UL |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
N (35kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |