text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU4225CFF000XXX

Catalog No. : 1SDA102340R1

Description:  XT4H 250 E.DIP LIG 225 4p UL

UPC: 8015644028510

XT4H 250 Ekip Dip LSIG 250 4p FF UL/CSA C.BREAKER TMAX XT4H 250 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 225 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 Ekip Dip LIG In225 4p FF UL/CSA

Standards

UL

Rated Current

225 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL