Alternate Catalog No. : XT4SU4040CFF000XXX
Catalog No. : 1SDA102326R1
Description: XT4S 250 E.DIP LIG 040 4p UL
UPC: 8015644028374
C.BREAKER TMAX XT4S 250 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 40 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4S 250 Ekip Dip LIG In40A 4p FF UL/CSA |
|
Standards |
UL |
|
Rated Current |
40 A |
|
Interruption Rating |
S (35kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |