text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4250CFF000XXX

Catalog No. : 1SDA102315R1

Description:  XT4N 250 Ekip Dip LIG In250 4p FF UL/CSA

UPC: 8015644028268

C.BREAKER TMAX XT4N 250 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip Dip LIG In250 4p FF UL/CSA

Standards

UL

Rated Current

250 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL