text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4150CFF000XXX

Catalog No. : 1SDA102314R1

Description:  XT4N 250 E.DIP LIG 150 4p UL

UPC: 8015644028251

C.BREAKER TMAX XT4N 250 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 150 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip Dip LIG In150 4p FF UL/CSA

Standards

UL

Rated Current

150 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL