text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3150WFF000XXX

Catalog No. : 1SDA102299R1

Description:  XT4X 250 EkipMTouchLRIU(MPCB)150 3pFF UL

UPC: 8015644028107

C.BREAKER TMAX XT4X 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 150 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4X 250 EkipMTouchLRIU(MPCB)150 3pFF UL

Standards

UL

Rated Current

150 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL