text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3100WFF000XXX

Catalog No. : 1SDA102298R1

Description:  XT4X 250 E.MTCH LRIU 100 3p UL

UPC: 8015644028091

C.BREAKER TMAX XT4X 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 100
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4X 250 EkipMTouchLRIU(MPCB)100 3pFF UL

Standards

UL

Rated Current

100 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL