text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SU3060CFF000XXX

Catalog No. : 1SDA102267R1

Description:  XT4S 250 E.DIP LIG 060 3p UL

UPC: 8015644027780

C.BREAKER TMAX XT4S 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 60 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 250 Ekip Dip LIG In60A 3p FF UL/CSA

Standards

UL

Rated Current

60 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL