Alternate Catalog No. : XT4NU3150CFF000XXX
n° de catalogue : 1SDA102250R1
Description: XT4N 250 E.DIP LIG 150 3p UL
UPC: 8015644027612
C.BREAKER TMAX XT4N 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 150 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4N 250 Ekip Dip LIG In150 3p FF UL/CSA |
Standards |
UL |
Rated Current |
150 A |
Interruption Rating |
N (25kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |