text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SU3125CFF000XXX

Catalog No. : 1SDA102070R1

Description:  XT2S 125 Ekip Dip LIG In125 3p FF UL/CSA

UPC: 8056221021135

C.BREAKER TMAX XT2S 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 125 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 125 Ekip Dip LIG In125 3p FF UL/CSA

Standards

UL

Rated Current

125 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL