text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT7RCRP800IEC

Catalog No. : 1SDA102021R1

Description:  RATING PLUG RC In=800 A XT7-XT7M IEC

UPC: 8056221020657

RATING PLUG In=800A XT7-XT7M EKIP DIP LSI-LSIG EKIP TOUCH + RC IEC
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rating Plug

Product Main Type

Accessories - Other

Frame size

XT7

Extended Product Type

RATING PLUG RC In=800 A XT7-XT7M IEC

Standards

IEC

Approvals

Certification

IEC 6947