Alternate Catalog No. : KXT7RP1600IECB
Catalog No. : 1SDA102020R1
Description: RATING PLUG BASIC In=1600A XT7-XT7M IEC
UPC: 8056221020640
RATING PLUG In=1600A XT7-XT7M EKIP DIP LS/I-LSIG BASIC IEC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rating Plug |
Product Main Type |
Accessories - Other |
Frame size |
XT7 |
Extended Product Type |
RATING PLUG BASIC In=1600A XT7-XT7M IEC |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |