Alternate Catalog No. : KXT7RP1200ULB
Catalog No. : 1SDA102017R1
Description: RATING PLUG BASIC In=1200A XT7-XT7M UL
UPC: 8056221020619
RATING PLUG In=1200A XT7-XT7M EKIP DIP LS/I-LIG BASIC UL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rating Plug |
Product Main Type |
Accessories - Other |
Frame size |
XT7 |
Extended Product Type |
RATING PLUG BASIC In=1200A XT7-XT7M UL |
Standards |
UL |
Approvals
Certification |
UL |