text.skipToContent text.skipToNavigation

Catalog No. : 1SDA102009R1

Description:  RATING PLUG IN=1250 A XT7-XT7M INST IEC

UPC: 8056221020534

RATING PLUG In=1250A XT7-XT7M EKIP DIP LSI-LSIG EKIP TOUCH (INSTALL.) IEC
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rating Plug

Product Main Type

Accessories - Other

Frame size

XT7
XT7M

Extended Product Type

RATING PLUG In=1250 A XT7-XT7M INST IEC

Standards

IEC

Approvals

Certification

IEC 6947