Alternate Catalog No. : KXT5RP630IEC
Catalog No. : 1SDA102000R1
Description: RATING PLUG In=630 A XT5 IEC
UPC: 8056221020442
RATING PLUG In=630 A XT5 EKIP TOUCH AND EKIP DIP LSI/LSIG IEC
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rating Plug |
Product Main Type |
Accessories - Other |
Frame size |
XT5 |
Extended Product Type |
RATING PLUG In=630 A XT5 IEC |
Standards |
IEC |
Approvals
Certification |
IEC |