Alternate Catalog No. : KXT5RP600UL
Catalog No. : 1SDA101999R1
Description: RATING PLUG IN=600 A XT5 UL
UPC: 8056221020435
RATING PLUG In=600 A XT5 EKIP TOUCH AND EKIP DIP LSI/LSIG UL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rating Plug |
Product Main Type |
Accessories - Other |
Frame size |
XT5 |
Extended Product Type |
RATING PLUG In=600 A XT5 UL |
Standards |
UL |
Approvals
Certification |
UL |