Alternate Catalog No. : KXT5MIRFXT6
Catalog No. : 1SDA101988R1
Description: MIR-P XT5 F x MIR-H/V XT6
UPC: 8056221020329
PLATE XT5 F FOR MECHANICAL INTERLOCK REAR HORIZONTAL/VERTICAL BETWEEN 2 C.BREAKERS XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Mechanical Interlock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
MIR-P XT5 F x MIR-H/V XT6 |
Standards |
IEC |
Approvals
Certification |
IEC |